Altium Designer Pick and Place Locations
C:\Users\jq080021\OneDrive - Qorvo\DXP\DXP_2024\RD5556GaN-CGD_RevE2\Project Outputs for RD5556GaN-CGD_RevE2\RD5556GaN-CGD_RevE2_OutputFiles\Pick Place\Pick Place for RD5556GaN-CGD_RevE2(RevE2).txt

========================================================================================================================
File Design Information:

Date:       09/06/24
Time:       11:09
Revision:   Not in VersionControl
Variant:    RevE2
Units used: mil

Designator Comment        Layer       Footprint       Center-X(mil) Center-Y(mil) Rotation Description                             
C63        ""             TopLayer    2220C           4280.433      1050.000      180      Capacitor                               
C61        ""             TopLayer    2220C           4410.433      2150.000      180      Capacitor                               
R69        10K            TopLayer    0603-SMT        4035.000      3385.433      270      Resistor                                
C62        ""             TopLayer    2220C           4410.433      3050.000      180      Capacitor                               
R68        10K            TopLayer    0603-SMT        4030.000      2485.433      270      Resistor                                
R67        10K            TopLayer    0603-SMT        4025.000      1590.433      270      Resistor                                
R62        ".1 Ohm"       TopLayer    2512-CSS2H      2947.638      3510.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R61        100            TopLayer    0603-SMT        3014.567      3615.000      180      Resistor                                
R63        100            TopLayer    0603-SMT        2865.433      3615.000      0        Resistor                                
R31        100            TopLayer    0603-SMT        2876.478      2700.000      0        Resistor                                
R30        ".1 Ohm"       TopLayer    2512-CSS2H      2947.638      2590.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R26        100            TopLayer    0603-SMT        3014.567      2700.000      180      Resistor                                
R25        100            TopLayer    0603-SMT        2875.433      1805.000      0        Resistor                                
R24        ".1 Ohm"       TopLayer    2512-CSS2H      2947.638      1695.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R23        100            TopLayer    0603-SMT        3014.567      1805.000      180      Resistor                                
U7         CGD65A055S2    TopLayer    CGD65A055S2-TPD 3298.425      3412.205      90       ""                                      
U6         CGD65A055S2    TopLayer    CGD65A055S2-TPD 4251.575      3412.205      90       ""                                      
U5         CGD65A055S2    TopLayer    CGD65A055S2-TPD 3298.425      2512.205      90       ""                                      
U4         CGD65A055S2    TopLayer    CGD65A055S2-TPD 4251.575      2512.205      90       ""                                      
U3         CGD65A055S2    TopLayer    CGD65A055S2-TPD 3298.425      1612.205      90       ""                                      
U2         CGD65A055S2    TopLayer    CGD65A055S2-TPD 4251.575      1612.205      90       ""                                      
C48        ""             BottomLayer 0603-SMT        3109.567      2310.000      180      Capacitor                               
C49        "0.1 uF"       BottomLayer 0603-SMT        3109.567      3160.000      180      Capacitor                               
C45        ""             BottomLayer 0603-SMT        3109.567      3210.000      180      Capacitor                               
C47        "0.1 uF"       BottomLayer 0603-SMT        3109.567      1360.000      180      Capacitor                               
C50        ""             BottomLayer 0603-SMT        3109.567      1410.000      180      Capacitor                               
C51        "0.1 uF"       BottomLayer 0603-SMT        3109.567      2260.000      180      Capacitor                               
R13        ".1 Ohm"       BottomLayer 1210HV          3330.000      1250.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R19        ".1 Ohm"       BottomLayer 1210HV          3055.000      2075.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R20        ".1 Ohm"       BottomLayer 1210HV          3160.000      3050.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
C8         "1000 pf"      BottomLayer 1206            3607.500      1250.000      180      Capacitor                               
C10        "1000 pf"      BottomLayer 1206            3382.500      2075.000      180      Capacitor                               
C17        "1000 pf"      BottomLayer 1206            3532.500      3050.000      180      Capacitor                               
R32        ""             TopLayer    0805            2959.777      1550.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R22        ""             TopLayer    0805            2959.777      1480.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R18        ""             TopLayer    0805            4033.071      3090.000      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R16        ""             TopLayer    0805            4025.000      2195.000      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R15        ""             TopLayer    0805            4103.071      3090.000      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R14        ""             TopLayer    0805            4095.000      2195.000      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
J9         "FASTON TAB"   TopLayer    7701_Keystone   3737.008      3401.575      90       "FASTON TAB"                            
J8         "FASTON TAB"   TopLayer    7701_Keystone   3737.008      2501.575      270      "FASTON TAB"                            
D17        Diode          TopLayer    SOD-523         3075.000      3316.535      90       "DIODE SWITCHING 75V 0.15A SOD523"      
D15        Diode          TopLayer    SOD-523         3075.000      2416.535      90       "DIODE SWITCHING 75V 0.15A SOD523"      
D13        Diode          TopLayer    SOD-523         3075.000      1516.535      90       "DIODE SWITCHING 75V 0.15A SOD523"      
D9         Diode          TopLayer    SOD-523         4066.535      3200.000      180      "DIODE SWITCHING 75V 0.15A SOD523"      
D8         Diode          TopLayer    SOD-523         4061.535      2300.000      180      "DIODE SWITCHING 75V 0.15A SOD523"      
D3         Diode          TopLayer    SOD-523         1268.465      1582.525      180      "DIODE SWITCHING 75V 0.15A SOD523"      
J13        "Header 10X2H" TopLayer    MIPI20          125.000       1875.000      270      "Header, 10-Pin, Dual row, Right Angle" 
J5         ""             TopLayer    HDR1X4          200.000       3350.000      270      "CONN HEADER .100 SINGL STR 4POS"       
C38        ""             BottomLayer 0603-SMT        1075.000      3240.433      90       Capacitor                               
C25        ""             TopLayer    0603-SMT        1500.000      3279.567      270      Capacitor                               
TP20       DAC3           TopLayer    TP63            450.000       3915.000      90       "Glass Beaded Test Point"               
TP19       DAC2           TopLayer    TP63            450.000       3775.000      0        "Glass Beaded Test Point"               
TP18       DAC1           TopLayer    TP63            450.000       3635.000      0        "Glass Beaded Test Point"               
L4         "750 mA"       TopLayer    WE-TPC_5.3MM    1018.898      2550.000      0        Inductor                                
JMP3       JMP1X3         TopLayer    JMP1X3          800.000       3900.000      180      ""                                      
JMP2       JMP1X3         TopLayer    JMP1X3          800.000       3775.000      180      ""                                      
JMP1       JMP1X3         TopLayer    JMP1X3          800.000       3650.000      180      ""                                      
C33        ""             TopLayer    1210HV          4330.000      3800.000      180      Capacitor                               
C32        ""             TopLayer    1210HV          4355.000      2850.000      180      Capacitor                               
C16        ""             TopLayer    1210HV          4330.000      1900.000      180      Capacitor                               
R9         ""             TopLayer    1206R           1325.000      935.000       90       "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R2         ""             TopLayer    1206R           1325.000      685.000       90       "RES 3.3K OHM 1/10W 5% 0603 SMD"        
C15        ""             TopLayer    2220C           985.433       1000.000      180      Capacitor                               
TP7        DRL2           TopLayer    TP63            2750.000      3295.000      0        "Glass Beaded Test Point"               
TP6        DRL1           TopLayer    TP63            2770.000      2240.000      0        "Glass Beaded Test Point"               
TP5        DRL0           TopLayer    TP63            2750.000      1500.000      0        "Glass Beaded Test Point"               
TP1        VP             TopLayer    TP63            710.000       2025.000      0        "Glass Beaded Test Point"               
R11        ""             TopLayer    1206R           1225.000      2560.000      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R10        ""             BottomLayer 0603-SMT        579.567       3900.000      0        Resistor                                
C19        ""             BottomLayer 0805            950.000       2925.000      90       Capacitor                               
C18        "Cap Pol1"     TopLayer    RB_5.0mm/8mm    710.000       2286.575      270      "Polarized Capacitor (Radial)"          
C12        "0.1 uF"       TopLayer    0603-SMT        1550.000      3065.433      270      Capacitor                               
C11        "0.1 uF"       TopLayer    0603-SMT        1549.399      2849.567      270      Capacitor                               
C5         ""             TopLayer    0603-SMT        1200.433      2815.000      0        Capacitor                               
R1         ""             BottomLayer 0603-SMT        1440.000      3689.567      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R54        ""             BottomLayer 0603-SMT        1715.000      3689.567      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R52        ""             BottomLayer 0603-SMT        1575.000      3689.567      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
J3         "Header 20"    TopLayer    HDR1X20         350.000       2425.000      270      "Header, 20-Pin"                        
J2         "Header 14"    TopLayer    HDR1X14         1000.000      3500.000      0        "Header, 14-Pin"                        
J15        "Header 5"     TopLayer    OST_5P_3.5MM    1575.591      3850.000      0        "Header, 5-Pin"                         
C9         "1000 pf"      BottomLayer 0603-SMT        1490.000      3689.567      90       Capacitor                               
C43        "1000 pf"      BottomLayer 0603-SMT        314.567       3900.000      0        Capacitor                               
C42        "1000 pf"      BottomLayer 0603-SMT        314.567       3775.000      0        Capacitor                               
C41        "0.1 uF"       BottomLayer 0603-SMT        1305.000      3689.567      270      Capacitor                               
C40        "1000 pf"      BottomLayer 0603-SMT        1765.000      3689.567      270      Capacitor                               
C39        "1000 pf"      BottomLayer 0603-SMT        1625.000      3689.567      90       Capacitor                               
C37        "1000 pf"      BottomLayer 0603-SMT        314.567       3650.000      0        Capacitor                               
LG1        Logo           TopLayer    Qorvo_Logo      -1650.000     -600.000      270      Logo                                    
C7         "Cap Pol1"     TopLayer    RB_5.0MM/10MM   1001.575      620.000       180      "Polarized Capacitor (Radial)"          
C4         ""             BottomLayer 1210HV          1074.842      2953.150      90       Capacitor                               
C6         "Cap Pol1"     TopLayer    EC_D30*LS10     3053.150      625.000       180      "Polarized Capacitor (Radial)"          
D2         VSYS           TopLayer    0603-LED        250.000       2363.504      270      "LED RED CLEAR 1206 SMD"                
L1         Inductor       TopLayer    WE-LQS_8x8      1105.000      2012.953      270      Inductor                                
Q1         FQP2N60C       TopLayer    TO220HV         1000.000      1402.500      0        "N-Channel MOSFET"                      
R7         ""             TopLayer    1210            1037.500      2275.000      0        Resistor                                
J1         JTAG           TopLayer    HDR1X4          200.000       2925.000      270      "CONN HEADER .100 SINGL STR 4POS"       
C1         ""             BottomLayer 0603-SMT        990.000       3240.433      90       Capacitor                               
C2         ""             TopLayer    0603-SMT        694.567       3170.000      0        Capacitor                               
C3         ""             BottomLayer 0603-SMT        940.000       3239.567      270      Capacitor                               
R5         Res2           TopLayer    0603-SMT        250.000       2539.567      270      ""                                      
R6         ""             TopLayer    0603-SMT        1270.433      1630.000      0        Resistor                                
C23        ""             TopLayer    0603-SMT        1499.399      2850.433      270      Capacitor                               
C24        ""             TopLayer    0603-SMT        1500.000      3065.433      270      Capacitor                               
C26        "3300 pF"      TopLayer    0603-SMT        654.567       2580.000      180      Capacitor                               
C27        "3300 pF"      TopLayer    0603-SMT        654.567       2650.000      180      Capacitor                               
C28        "3300 pF"      TopLayer    0603-SMT        654.567       2720.000      180      Capacitor                               
C29        "1000 pf"      TopLayer    0603-SMT        639.567       3075.000      0        Capacitor                               
C30        "1000 pf"      TopLayer    0603-SMT        639.567       2840.000      0        Capacitor                               
C31        "1000 pf"      TopLayer    0603-SMT        639.567       2950.000      0        Capacitor                               
D12        Diode          TopLayer    SMA-ES1D        1778.139      2889.134      0        "DIODE SWITCHING 75V 0.15A SOD523"      
D14        Diode          TopLayer    SMA-ES1D        1778.740      3100.000      0        "DIODE SWITCHING 75V 0.15A SOD523"      
D16        Diode          TopLayer    SMA-ES1D        1778.740      3315.000      0        "DIODE SWITCHING 75V 0.15A SOD523"      
J10        "FASTON TAB"   TopLayer    7701_Keystone   3862.992      201.575       270      "FASTON TAB"                            
J11        "FASTON TAB"   TopLayer    7701_Keystone   2062.992      526.575       90       "FASTON TAB"                            
R27        ""             TopLayer    0805            4035.000      1295.000      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R28        ""             TopLayer    0805            2925.000      2380.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R29        ""             TopLayer    0805            2925.000      3280.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R33        ""             TopLayer    0805            2925.000      2450.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R34        ""             TopLayer    0805            2925.000      3350.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R45        200K           BottomLayer 1206R           1790.000      2810.000      0        Resistor                                
R46        200K           BottomLayer 1206R           1790.000      3030.000      0        Resistor                                
R47        200K           BottomLayer 1206R           1790.000      3255.000      0        Resistor                                
R48        2.4K           TopLayer    0603-SMT        639.567       3025.000      180      Resistor                                
R49        2.4K           TopLayer    0603-SMT        639.567       2900.000      180      Resistor                                
R50        2.4K           TopLayer    0603-SMT        639.567       2790.000      180      Resistor                                
J4         UART           TopLayer    HDR1X4          1100.000      3775.000      270      "CONN HEADER .100 SINGL STR 4POS"       
R8         ""             BottomLayer 0603-SMT        579.567       3775.000      0        Resistor                                
R4         ""             BottomLayer 0603-SMT        579.567       3650.000      0        Resistor                                
C13        "0.1 uF"       TopLayer    0603-SMT        1550.000      3279.567      270      Capacitor                               
C14        ""             BottomLayer 2220C           3135.433      1000.000      180      Capacitor                               
C20        ""             BottomLayer 0805            1010.000      2625.000      0        Capacitor                               
C22        ""             BottomLayer 0805            855.000       3135.000      180      Capacitor                               
C35        ""             BottomLayer 0805            830.000       2925.000      90       Capacitor                               
C36        ""             BottomLayer 0603-SMT        1040.433      2560.000      0        Capacitor                               
J6         "FASTON TAB"   TopLayer    7701_Keystone   3737.008      1601.575      270      "FASTON TAB"                            
R17        ""             BottomLayer 0603-SMT        790.433       3265.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
D1         MUR160GP       TopLayer    DO41            1035.000      1725.000      0        "Schottky Diode"                        
D4         MUR160GP       TopLayer    DO41            1495.000      2215.000      90       "Schottky Diode"                        
C46        "1000 pf"      BottomLayer 0603-SMT        790.433       3315.000      180      Capacitor                               
TP8        GND            TopLayer    TP63            200.000       500.000       0        "Glass Beaded Test Point"               
TP11       GND            TopLayer    TP63            195.000       1220.000      90       "Glass Beaded Test Point"               
R55        ""             TopLayer    1206R           1860.000      2490.000      90       "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R56        200K           BottomLayer 1206R           1565.000      2810.000      0        Resistor                                
R57        200K           BottomLayer 1206R           1565.000      3030.000      0        Resistor                                
R58        200K           BottomLayer 1206R           1565.000      3255.000      0        Resistor                                
TP10       GND            TopLayer    TP63            100.000       3700.000      0        "Glass Beaded Test Point"               
U1         PAC5556        TopLayer    TQFN1010-52     1065.000      3079.999      0        PAC5556                                 
D6         Diode          TopLayer    SOD-523         4066.535      1400.000      180      "DIODE SWITCHING 75V 0.15A SOD523"      
R12        ""             TopLayer    0805            4105.000      1295.000      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
C21        "1000 pf"      BottomLayer 1206            3892.500      1250.000      180      Capacitor                               
C34        "1000 pf"      BottomLayer 1206            3932.500      2075.000      180      Capacitor                               
C44        "1000 pf"      BottomLayer 1206            3817.500      3050.000      180      Capacitor                               
R21        ".1 Ohm"       BottomLayer 1210HV          4420.000      1150.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R35        ".1 Ohm"       BottomLayer 1210HV          4330.000      2050.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R51        ".1 Ohm"       BottomLayer 1210HV          4305.000      2900.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
